SKY73089-11

1200 – 1700 MHz High Gain and Linearity Diversity Downconversion Mixer




The SKY73089-11 is a fully integrated diversity mixer that includes Local Oscillator (LO) drivers, an LO switch, high linearity mixers, and large dynamic range Intermediate Frequency (IF) amplifiers. Low loss RF baluns have also been included to reduce design complications and lower system cost.

The SKY73089-11 features an input IP3 of +26.8 dBm and a Noise Figure (NF) of 9.3 dB, making the device an ideal solution for high dynamic range systems such as 2G/3G base station receivers. The LO switch provides more than 40 dB of isolation between LO inputs and supports the switching time required for GSM/EDGE base stations.

The SKY73089-11 is manufactured using a robust silicon BiCMOS process and has been designed for optimum long-term reliability. The SKY73089-11 diversity downconversion mixer is provided in a compact, 36-pin Multi-Chip Module (MCM).

Specifications

Product LifecycleLast Time Buy
RF Frequency (MHz)1200-1700
IF Frequency (MHz)50-500
Gain (dB)9.3
OIP3 (dBm)36.1
IIP3 (dBm)26.8
IP1 dB (dBm)13.9
NF (dB)9.3
PackageMCM, 36-pin
Package (mm)6 x 6 x 1.1

Features

  • Operating frequency range: 1200 to 1700 MHz
  • IF frequency range: 50 to 500 MHz
  • Conversion gain: 9.3 dB
  • Input IP3: +26.8 dBm
  • Output IP3: +36.1 dBm
  • Noise Figure: 9.3 dB
  • Integrated LO drivers
  • Integrated low loss RF baluns
  • High linearity IF amplifiers
  • On-chip SPDT LO switch (greater than 40 dB LO-to-LO isolation)
  • Small, MCM (36-pin, 6 x 6 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents